Linear Components
Telescopic Rails
Over extension
Super Extension

H1C

Cost effective ball slide with super-extension up to 150%. Very compact in thickness.
Available Sizes
75

The Essential

  • Safe handling with the options hold open and/or closed, shock absorber in closed position
  • Easy mounting: Design adapted for easy access to mounting on one side of the slide.
  • Two-sided stroke possible
  • Quick mounting by an optimized number of screws for slide mounting, especially when the length is important
  • Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values will change as a result
  • Suitable for moderate manual operation without impacts
  • Wide operating temperature range from -20 to +170°C excluding options and accessories

Main Recommendations

Mounting on edge is imperative

Anti Corrosion materials and protections

Very good mist resistance, which can be improved with zinc-nickel coating and stainless steel balls (optional)

You need some help with a 3D file?