Maximum load capacity and rigidity
GC SW
Full complement needle roller design for maximum load capacity and rigidity.
Outer diameters range from 16 mm to 90mm.
Available without seals, with plastic seals (..EE) or metal shields (..EEM).
Outer diameters range from 16 mm to 90mm.
Available without seals, with plastic seals (..EE) or metal shields (..EEM).
Available Sizes
16
19
22
24
26
28
30
32
35
40
47
52
62
72
80
85
90
The selection tool is not available for this product.
Our team can help you to select the right product.
The configurator is not available for this product.
Our team can help you.
You need some help with a 3D file?