DGE SX
Angular contact spherical-plain bearing sliding combination steel / steel, according to DIN ISO 12240-2
Available Sizes
25 → 200
The selection tool is not available for this product.
Our team can help you to select the right product.
The configurator is not available for this product.
Our team can help you.
DURBAL angular contact spherical-plain bearing sliding combination steel / steel, according to DIN ISO 12240-2
- Outer ring: ball bearing steel, hardened, ground, phosphated, with oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
size 130-200 only on request
Special characteristics:
- Use for taking up axial loads in addition to the radial forces.
- Is also suited to alternating dynamic loads.
For shaft diameters from 25 mm to 200 mm.
| Type | d (mm) | D (mm) | T (mm) |
|---|---|---|---|
| DGE 25 SX | 25 | 47 | 15 |
| DGE 28 SX | 28 | 52 | 16 |
| DGE 30 SX | 30 | 55 | 17 |
| DGE 32 SX | 32 | 58 | 17 |
| DGE 35 SX | 35 | 62 | 18 |
| DGE 40 SX | 40 | 68 | 19 |
| DGE 45 SX | 45 | 75 | 20 |
| DGE 50 SX | 50 | 80 | 20 |
| DGE 55 SX | 55 | 90 | 23 |
| DGE 60 SX | 60 | 95 | 23 |
| DGE 65 SX | 65 | 100 | 23 |
| DGE 70 SX | 70 | 110 | 25 |
| DGE 75 SX | 75 | 115 | 25 |
| DGE 80 SX | 80 | 125 | 29 |
| DGE 85 SX | 85 | 130 | 29 |
| DGE 90 SX | 90 | 140 | 32 |
| DGE 95 SX | 95 | 145 | 32 |
| DGE 100 SX | 100 | 150 | 32 |
| DGE 105 SX | 105 | 160 | 35 |
| DGE 110 SX | 110 | 170 | 38 |
| DGE 120 SX | 120 | 180 | 38 |
| DGE 130 SX | 130 | 200 | 45 |
| DGE 140 SX | 140 | 210 | 45 |
| DGE 150 SX | 150 | 225 | 48 |
| DGE 160 SX | 160 | 240 | 51 |
| DGE 170 SX | 170 | 260 | 57 |
| DGE 180 SX | 180 | 280 | 64 |
| DGE 190 SX | 190 | 290 | 64 |
| DGE 200 SX | 200 | 310 | 70 |
| Type | d (mm) | D (mm) | T (mm) |
You need some help with a 3D file?