DGK SK
Hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement
Right hand thread: DGK_SK
Available Sizes
25 → 160
The selection tool is not available for this product.
Our team can help you to select the right product.
The configurator is not available for this product.
Our team can help you.
DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement
Right hand thread: DGK_SK
- Housing: forged heat-treated steel
- Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Grease nipple: DIN 71 412 H1, further grease nipple see on this page
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- Used for alternating radial loads;
- All rod ends can be greased subsequently by means of a conical grease nipple.
- Female thread with slot, clamping arrangement.
- Hydraulic rod ends are fixed as standard with maintenance required DGE_ES spherical-plain bearing and fixed with retaining rings.
For shaft diameters from 25 mm to 160 mm.
| Type | d (mm) | G | d2 (mm) | l4 (mm) |
|---|---|---|---|---|
| DGK 25 SK | 25 | M 18 x 2 | 56 | 95 |
| DGK 30 SK | 30 | M 24 x 2 | 64 | 109 |
| DGK 35 SK | 35 | M 30 x 2 | 78 | 132 |
| DGK 40 SK | 40 | M 39 x 3 | 94 | 155 |
| DGK 50 SK | 50 | M 50 x 3 | 116 | 198 |
| DGK 60 SK | 60 | M 64 x 3 | 130 | 240 |
| DGK 70 SK | 70 | M 80 x 3 | 154 | 278 |
| DGK 80 SK | 80 | M 90 x 3 | 176 | 305 |
| DGK 90 SK | 90 | M 100 x 3 | 206 | 363 |
| DGK 100 SK | 100 | M 110 x 4 | 230 | 400 |
| DGK 110 SK | 110 | M 120 x 4 | 264 | 442 |
| DGK 120 SK | 120 | M 150 x 4 | 340 | 540 |
| DGK 140 SK | 140 | M 160 x 4 | 380 | 620 |
| DGK 160 SK | 160 | M 180 x 4 | 480 | 710 |
| Type | d (mm) | G | d2 (mm) | l4 (mm) |
You need some help with a 3D file?