Actuators & Systems
Multi-Axis
YZ Multi-Axis
Belt drive(Y) - Rack and Pinion drive(Z)

YZ SAB+SAR

Lightweight 2D gantry for payloads up to 40(*) kg with polyamide coated rollers. Speed/acceleration up to 3 m/s and 10 m/s² on Y axis
Available Sizes
180/120 250/180
Workspace configurable up to : Y : 6 000 mm Z : 1 500 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Catalogs
You need some help with a 3D file?