Actuators & Systems
Multi-Axis
YZ Multi-Axis
Rack and Pinion drive - Cable carrier chain option

YZ PAR+PAS

Robust 2D gantry for payloads up to 300 (*) kg with unlimited Y-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Available Sizes
170/90 170/100 220/100 230/100 220/140 230/140 220/170 230/170 280/220 280/230 360/230 360/280
Workspace configurable up to : Y : 50 000 mm Z : 3 000 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Catalogs

The Essential

  • Rack and pinion drive with hardened and ground helical teeth
  • Consisting of the linear units “Tecline PAR”
  • Good repeatability even over very long lengths
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Custom-manufactured manipulator with custom-made stroke
  • Technical file with calculation notice provided on request
  • Numerous mechanical options available: detector support, automatic lubrication, vertical blocker, anti-fall safety device
  • Integrated cable carrier chain and trunking. Possibility of several independent Z-axis

Dimensions

PAR 170/90 PAR 200/100 PAR 220/170
Payload (Kg)
0 … 60
0 … 100
0 … 200
Y Stroke(mm)
1500 … 50000
1500 … 50000
1500 … 50000
Z Stroke(mm)
500 … 1250
500 … 1750
500 … 2000

PAR 280/200

PAR 280/200P

PAR 280/200E

Payload (Kg)
100 … 200
100 … 350
100 … 300
Y Stroke(mm)
3000 … 50000
3000 … 50000
3000 … 50000
Z Stroke(mm)
500 … 2000
500 … 2000
500 … 2000

PAR 280/220

PAR 360/220

PAR 360/280

Payload (Kg)
250 … 600
350 … 600
375 … 500
Y Stroke(mm)
3000 … 50000
3000 … 50000
3000 … 50000
Z Stroke(mm)
500 … 2000
500 … 2000
500 … 2000

 

You need some help with a 3D file?