Rack and Pinion drive - Cable carrier chain option
YZ PAR+PAR
2D gantry for payloads up to 300(*) kg with unlimited Y-axis stroke for dirt environment. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Available Sizes
170/90
220/170
230/170
280/220
360/220
360/280
Workspace configurable up to :
Y : 50 000 mm
Z : 3 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
The configurator is not available for this product.
Our team can help you.
- Rack and pinion drive with hardened and ground helical teeth
- Consisting of the linear units “Tecline PAR”
- Good repeatability even over very long lengths
- Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
- Custom-manufactured manipulator with custom-made stroke
- Technical file with calculation notice provided on request
- Numerous mechanical options available: detector support, automatic lubrication, vertical blocker, anti-fall safety device
- Integrated cable carrier chain and trunking. Possibility of several independent Z-axis
| PAR 170/90 | PAR 200/100 | PAR 220/170 | |
| Payload (Kg) |
0 … 60 |
0 … 100 |
0 … 200 |
| Y Stroke(mm) |
1500 … 50000 |
1500 … 50000 |
1500 … 50000 |
| Z Stroke(mm) |
500 … 1250 |
500 … 1750 |
500 … 2000 |
PAR 280/200 |
PAR 280/200P |
PAR 280/200E |
|
| Payload (Kg) |
100 … 200 |
100 … 350 |
100 … 300 |
| Y Stroke(mm) |
3000 … 50000 |
3000 … 50000 |
3000 … 50000 |
| Z Stroke(mm) |
500 … 2000 |
500 … 2000 |
500 … 2000 |
PAR 280/220 |
PAR 360/220 |
PAR 360/280 |
|
| Payload (Kg) |
250 … 600 |
350 … 600 |
375 … 500 |
| Y Stroke(mm) |
3000 … 50000 |
3000 … 50000 |
3000 … 50000 |
| Z Stroke(mm) |
500 … 2000 |
500 … 2000 |
500 … 2000 |
You need some help with a 3D file?