Actuators & Systems
Actuators
Belt Drive
Belt driven

TCS

Linear unit for medium and heavy loads. Stroke up to 11 m.
Available Sizes
140 170 200 220 230 280 360

The Essential

  • Motion provided by two linear recirculating ball guides and a toothed belt
  • Linear unit made to order with customized stroke up to 11 m
  • Technical file with calculation notice supplied on request
  • To be reserved for “single-axis” type configurations with high load, moment and work rate
  • Edge or flat arrangements possible
  • Possibility of large width profiles at 280 and 360 mm
  • Self-supporting rigid structure thanks to the high value of the moments of inertia of the aluminium profile
  • Quick and easy mounting of the gear box directly in the drive head by means of an expanding hub
  • Useful accessories: sensor holder, mounting nuts …

Dimensions

Unit : mm
TCS140
TCS170
TCS200
TCS220
TCS230
TCS280
TCS360
Rail size 20 20 20 25 30 25 30
Maxi. Stroke 9760 11470 11470 11470 11480 11470 11290
Repetability +/- 0,1

 

You need some help with a 3D file?