Roller slide - Rolled Profile
TLN
Full-extension roller slide. Cost effective and high flexural rigidity. Damping in closed position as standard and special machining on request. Optional surface treatments available.
Available Sizes
30
40
Stroke up to 1 980 mm. Maximum payload over 3 600 N/pair.
- Nitriding (NOX) hardened rail tracks. Through-hardened rollers
- Suitable for automatic cycles with moderate speeds
- The stroke (extension) can be easily adapted as required. Please note that the load carrying capacity values will change
- Smooth and silent motion
- Suitable for vertical mounting configurations
- End stop in closed position with integrated rubber damper
- Operating temperature range from -20 to +80°C
Black oxidation with micro oil impregnation all over the slide. Corrosion resistance 120 hours in salt spray. Up to 700 h in Q version
HP version available on request with load capacities increased by +40 to +50% (double-row rollers)
You need some help with a 3D file?