Linear Components
Telescopic Rails
Partial Extension
Cold Drawn Profile

HTT

Very rigid, cost effective, ball slide with partial extension. Numerous optional accessories.
Available Sizes
30 40 50

The Essential

  • 3 sizes available: 30 (30×15 mm section), 40 (40×18.5), 50 (50×19.5)
  • Safe handling thanks to numerous accessories: locking, stops and shock absorbers, position holding, drive discs (not cumulative for some)
  • Ease of assembly: Design adapted for easy access to one side of the slide. Optimized number of screws for the slide mounting, especially when the length is important
  • Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values are changed as a result
  • Suitable for moderate manual operation, without shocks

Anti Corrosion materials and protections

Very good corrosion resistance, which can be improved with zinc-nickel coating and stainless steel balls (optional)

Environment

Wide operating temperature range from -20 to +170°C excluding options and accessories

You need some help with a 3D file?