Very compact recirculating ball guide - High load and stiffness

Mini Mono Rail

Miniature recirculating ball guide made in stainless steel with high load capacity and rigidity.
Extremely compact linear guide designed to save space while providing smooth and precise operation.
Available Sizes
7 9 12 15
Available in accuracy classes N, H and preload classes K0-K1-K2.
Rails available in two versions (wide or standard body).
  • LM guide with very high load capacity, precision and stiffness
  • Exploiting its technical potential requires rigid, precise mounting surfaces and the use of 12-9 quality fixing screws
  • Linear accuracy of less than 0.02 mm for a rail length of 500 m
  • The main dimensions of the Mono Rail correspond to the market standard. Interchangeability with other manufacturers possible
  • Operating temperature range between -20°C and +80°C
  • Rail junction possible (machining of the rail ends). Several preload classes available for the slider

Martensitic stainless steel rail

Rail available in sizes 7, 9, 12, 15 in standard version. 9, 12, 15 in wide version

Identical dynamic and static load capacities in the main directions (radial and axial)

You need some help with a 3D file?