Actuator Systems
Belt drive(Y) - Ball screw drive(Z)

YZ RSMART+TH

2D portal with precise movement and high axial load capacity on Z-axis. Payloads up to 50(*) kg. Speed/acceleration up to 3 m/s and 10 m/s² on Y axis
Available Sizes
120/110 160/145

Workspace configurable up to :
Y : 3 500 mm
Z : 800 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Choose your configuration

This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

You need some help with a 3D file?