Belt drive - Cable carrier chain option
YZ RSMART+ZCH
Most popular 2D gantry for payloads up to 150(*)kg. Speed/Acceleration up to 3 m/s and 10 m/s²
Available Sizes
120/60
160/90
160/100
220/170
Workspace configurable up to :
Y : 5 000 mm
Z : 2 500 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
- Movement by means of a linear guide with recirculating caged balls and belt drive
- Consisting of the linear units “R-SMART” and “Modline ZCH”
- Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
- Custom-manufactured manipulator with custom-made stroke
- Technical file with calculation notice provided on request
- Quick and easy mounting of the gearboxes, by means of an expanding hub, directly in the drive head. Free” positioning of the motor/gearbox pairs in the drive head
- Available accessories: cable carrier chains, reducers and mounting kits, sensor supports
R120/ZCH60 | R160/ZCH90 | R160/ZCH100 | R220/ZCH170 | |
Payload (Kg) | 0 … 35 | 0 … 30 | 0 … 70 | 0 … 100 |
Y Stroke(mm) | 250 … 5000 | 250 … 5000 | 250 … 5000 | 250 … 5000 |
Z Stroke(mm) | 250 … 1250 | 500 … 2000 | 250 … 2100 | 250 … 2500 |

Mathieu MACCHI
Engineering
You need some help with a 3D file?