Belt drive - Anti-corrosion components
YZ ROBOT_CR+SC_CR
"Corrosion Resist" 2D gantry for payloads up to 100(*) kg for humid environment. Speed/Acceleration up to 3 m/s and 10 m/s²
Available Sizes
130/100
160/130
220/160
Workspace configurable up to :
Y : 5 000 mm
Z : 2 500 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
- Consisting of Plus System Robot CR and Plus System SC CR linear units. The contraction “CR” stands for “Corrosion Resist”
- Linear units equipped with internal and external stainless steel components: bearings, linear guides, nuts, bolts and other parts
- Movement by means of a linear recirculating ball bearing guide with belt drive
- Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
- Custom-manufactured manipulator with custom-made stroke
- Technical file on request with calculation notice
- Quick and easy mounting of the gearboxes, by means of an expanding hub, directly in the drive head. Free” positioning of the motor/gearbox pairs in the drive head
R130/S65 | R160/S130 | R220/S160 | |
Payload (Kg) | 0 … 30 kg | 0 … 80 kg | 0 … 100 kg |
Y Stroke(mm) | 500 … 5810 | 500 … 5710 | 250 … 5510 |
Z Stroke(mm) | 250 … 1250 | 250 … 2000 | 250 … 2500 |

Mathieu MACCHI
Engineering
You need some help with a 3D file?