Rack and Pinion drive - Cable carrier chain option
YZ PAS+PAS
Rigid and precise 2D gantry for payloads up to 350(*) kg with unlimited Y-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Available Sizes
170/90
170/100
220/100
230/100
220/140
230/140
220/170
230/170
280/220
280/230
360/230
360/280
Workspace configurable up to :
Y : 50 000 mm
Z : 3 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
- Movement by means of a linear recirculating ball bearing guide and a hardened and ground helical toothed rack-and-pinion drive
- Consisting of the linear units “Tecline PAS”
- Linear guides mounted on machined surfaces
- Excellent repeatability even over very long lengths
- Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
- Custom-manufactured manipulator with custom-made stroke
- Technical file with calculation notice provided on request
- Numerous mechanical options available: detector support, automatic lubrication, vertical blocker, anti-fall safety device…
- Integrated cable carrier chain and trunking. Possibility of several independent Z-axis
PAS 170/90 |
PAS 200/100 |
PAS 220/170 |
|
Payload (Kg) |
0 … 60 |
0 … 100 |
60 … 200 |
Y Stroke(mm) |
1500 … 50000 |
1500 … 50000 |
1500 … 50000 |
Z Stroke(mm) |
500 … 1250 |
500 … 2000 |
500 … 2000 |
PAS 280/200 |
PAS 280/200P |
PAS 280/200E |
|
Payload (Kg) |
100 … 200 |
100 … 400 |
100 … 300 |
Y Stroke(mm) |
3000 … 50000 |
3000 … 50000 |
3000 … 50000 |
Z Stroke(mm) |
500 … 2000 |
500 … 2000 |
500 … 2000 |
PAS 280/220 |
PAS 360/220 |
PAS 360/280 |
|
Payload (Kg) |
50 … 600 |
300 … 600 |
400 … 800 |
Y Stroke(mm) |
3000 … 50000 |
3000 … 50000 |
3000 … 50000 |
Z Stroke(mm) |
500 … 2500 |
500 … 2500 |
500 … 2500 |
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you

Mathieu MACCHI
Engineering
You need some help with a 3D file?