Balls without cage
WLK
Heavy-duty spherical bearings with integral self-aligning ball bearing
Available Sizes
6 → 30
The Essential
DURBAL heavy-duty spherical bearings with integral self-aligning ball bearing
- Outer ring: 100Cr6 ball bearing steel, hardened, runway superfinished
- Inner ring: 100Cr6 ball bearing steel, hardened, superfinished
- Rolling element: 100Cr6 ball bearing steel, hardened, superfinished
- Maintenance: low maintenance, aluminium-complex-soap-grease, approval according to USDA H1, further information on type of grease, see on this page
- Tolerances: see on this page
- Installation Instructions: see on this page
- Highlights: see on this page
- Temperature range: -45° C to +120° C
Special characteristics:
- For high speeds, wide swivelling angles or rotating movements,
- Low bearing friction,
- Low maintenance due to long-term lubrication with food-grade approval;
- Covering discs on both sides to prevent the penetration of coarse dirt particles inside the bearing.
For shaft diameters from 6 mm to 40 mm.
Type | d (mm) | D (mm) | B (mm) |
---|---|---|---|
WLK 06 – 00 – 500 | 6 | 20 | 9 |
WLK 08 – 00 – 500 | 8 | 24 | 12 |
WLK 10 – 00 – 500 | 10 | 28 | 14 |
WLK 12 – 00 – 500 | 12 | 32 | 16 |
WLK 14 – 00 – 500 | 14 | 36 | 19 |
WLK 16 – 00 – 500 | 16 | 42 | 21 |
WLK 18 – 00 – 500 | 18 | 46 | 23 |
WLK 20 – 00 – 500 | 20 | 50 | 25 |
WLK 22 – 00 – 500 | 22 | 54 | 28 |
WLK 25 – 00 – 500 | 25 | 64 | 31 |
WLK 30 – 00 – 500 | 30 | 70 | 37 |
WLK 35 – 00 – 500 | 35 | 92 | 48 |
WLK 40 – 00 – 500 | 40 | 120 | 66 |

Mathieu MACCHI
Engineering
You need some help with a 3D file?