Actuators & Systems
Actuators
Belt Drive
Belt - Roller guide

TCR

Linear unit for medium load application. Stroke up to 11 m.
Available Sizes
140 170 200 220 230 280 360
Catalogs

The Essential

  • Motion provided by two linear roller guides and a toothed belt
  • Linear unit made upon order with customized stroke up to 11 m
  • Technical file with calculation notice supplied on request
  • To be applied to “single-axis” type configurations with moderate load and high speed operations.
  • Edge or flat arrangements possible
  • Large profile widths of 280 and 360 mm possible
  • Possibility of machining the carriage plate to order
  • Self-supporting rigid structure thanks to the high value of the moments of inertia of the aluminium profile
  • Quick and easy mounting of the gear box directly in the drive head by means of an expanding hub
  • Useful accessories: sensor holder, mounting nuts

Dimensions

Unit : mm TCR140 TCR170 TCR200 TCR220 TCR230 TCR280 TCR360
Maxi. stroke 9700 11360 11360 11360 11430 11070 11030
Repetability  +/- 0,1 maxi

 

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?