Innovative
SAB
Self-supported axis with polyamide-coated rollers. Speed up to 15 m/s.
Available Sizes
60
120
180
250
- Movement realized by a roller carriage and self-supporting aluminium rail with toothed belt drive
- Customized stroke. Linear unit made to order
- Technical file with calculation notice supplied on request
- Linear unit without lubrication and “zero maintenance”.
- Self-supporting beam rail hard anodized at 62 HRC over a depth of 15 µm
- To be reserved for “single-axis” type configurations under moderate load with little overhang
- Extremely quiet, lightweight, easy to assemble and modular
The SAB range is efficient up to the point where lubrication is not required.
Unit: mm |
SAB 60 |
SAB 120 |
SAB 180 |
SAB 250 |
Type of roller | Ve | Ve/Cylind. | Ve/Cylind. | Cylindrique |
Profile width/height | 60×20 | 120×40 | 180×60 | 250×180 |
Max. working stroke | 6700 | 7020 | 7150 | 7090 |
Max. repetability | +/- 0,2 | +/- 0,2 | +/- 0,2 | +/- 0,2 |

Mathieu MACCHI
Engineering
You need some help with a 3D file?