Balls without cage
PF
Rod ends with ball bearing, female thread, low maintenance, lubrication possible
Available Sizes
10 → 20
The Essential
DURBAL heavy-duty rod ends with integral self-aligning ball bearing, female thread
Right hand thread: PF_-00-501 and left hand thread: PF_-00-502
- Housing: 17Cr3 forged steel, case hardened bearing race, superfinished, surface galvanized, free of Cr VI
- Inner ring:100Cr6 ball bearing steel, hardened, superfinished
- Rolling element: 100Cr6 ball bearing steel, hardened, superfinished
- Maintenance: low maintenance, lubrication possible, aluminium-complex-soap-grease, approval according to USDA H1
- Grease nipple: DIN 3405 D1/A, further grease nipples.
- Temperature range: -45° C to +120° C
Special characteristics:
- For high speeds, wide swivelling angles or rotating movements,
- Low bearing friction,
- All rod end housings are made of forged steel, tempered, extremly high loads resistant and protected against corrosion by galvanisation.
- Low maintenance due to long-term lubrication with food-grade approval; the rod ends can be greased subsequently by means of a funnel-type lubrication nipple. Further special grease nipples available on request;
- Covering discs on both sides to prevent the penetration of coarse dirt particles inside the bearing.
Available as a complete linkages (system) solution or separately with hexagonal locking nuts. For shaft diameters from 10 mm to 20 mm.
Type | d (mm) | G | d2 (mm) | l4 (mm) |
---|---|---|---|---|
PF 10 – 00 – 501 | 10 | M 8 | 30 | 53 |
PF 10 – 00 – 502 | 10 | M 8 | 30 | 53 |
PF 15 – 00 – 501 | 15 | M 12 | 40 | 71 |
PF 15 – 00 – 502 | 15 | M 12 | 40 | 71 |
PF 20 – 00 – 501 | 20 | M 16 | 48 | 89 |
PF 20 – 00 – 502 | 20 | M 16 | 48 | 89 |
Type | d (mm) | G | d2 (mm) | l4 (mm) |

Mathieu MACCHI
Engineering
You need some help with a 3D file?