LTF
Full extension miniature ball slide.
Available Sizes
44
60
The Essential
- Only one size: 44 of 43×12 mm section with optimized mass = 2,7 Kg/m
- Extension stroke up to 1 m with corresponding radial load capacity per pair = 130 Kg
- Stroke can be adapted on request according to requirements. Please note that this will change the load capacity values
- Suitable for moderate manual speeds, without shocks
Main Recommendations
During the design phase, ensure that the mounting holes on both sides of the slide are accessible for easy assembly
Not recommended for flat mounting configurations
Environment
Wide operating temperature range from -20 to +170°C
Invalid Part ID
Mathieu MACCHI
Engineering
You need some help with a 3D file?