GLKS Niro
Heavy-duty spherical-plain bearing in stainless steel, sliding combination steel / DURBAL-Glide (PTFE), series K, similar to DIN ISO 12240-1
Available Sizes
6 → 30
The Essential
DURBAL heavy-duty spherical-plain bearing in stainless steel, sliding combination steel / DURBAL-Glide (PTFE), series K, similar to DIN ISO 12240-1
- Outer ring: AISI 303 stainless steel with injected DURBAL-Glide (Polyamid-PTFE-fibreglass-Compound)
- Joint ball: AISI 440c stainless steel, hardened, ground, polished
- Maintenance: maintenance-free
- Tolerances: see on this page
- Installation Instructions: see on this page
- Highlights: see on this page
- Temperature range: -30° C to +60° C
Special characteristics:
- DURBAL-Glide (race) made of polyamide-PTFE-glass fibre compound, maintenance-free, encapsulates penetrating foreign bodies. This fact and the greater overlay thickness compared to other sliding materials assure a longer durability.
- No clearance: radial clearance 0 – 10 µm;
- Outer ring is expanded compare to GLK-NIRO version
- Suitable for use with impact loads;
- For use with small swivelling movements and at low speeds.
- Free from non-ferrous metals.
Available as a complete linkages (system) solution or separately with threaded bolts. For shaft diameters from 6 mm to 30 mm.
Type | d (mm) | D (mm) | B (mm) |
---|---|---|---|
GLKS 06-60-500 | 6 | 18 | 9 |
GLKS 08-60-500 | 8 | 22 | 12 |
GLKS 10-60-500 | 10 | 26 | 14 |
GLKS 12-60-500 | 12 | 30 | 16 |
GLKS 14-60-500 | 14 | 34 | 19 |
GLKS 16-60-500 | 16 | 38 | 21 |
GLKS 18-60-500 | 18 | 42 | 23 |
GLKS 20-60-500 | 20 | 46 | 25 |
GLKS 22-60-500 | 22 | 50 | 28 |
GLKS 25-60-500 | 25 | 56 | 31 |
GLKS 30-60-500 | 30 | 66 | 37 |
Type | d (mm) | D (mm) | B (mm) |

Mathieu MACCHI
Engineering
You need some help with a 3D file?