GLG
Heavy-duty spherical-plain bearing, sliding combination steel / DURBAL-Glide (PTFE), series G, according to DIN ISO 12240-1
Available Sizes
6 → 50
The Essential
DURBAL heavy-duty spherical-plain bearing, sliding combination steel / DURBAL-Glide (PTFE), series G, according to DIN ISO 12240-1
- Outer ring: C45 steel with injected DURBAL-Glide (Polyamid-PTFE-fibreglass-Compound)
- Joint ball: 100Cr6 ball bearing steel, hardened, ground, polished and hard chromium plated
- Maintenance: maintenance-free
- Tolerances: see on this page
- Installation Instructions: see on this page
- Highlights: see on this page
- Temperature range: -30° C to +60° C
Special characteristics:
- DURBAL-Glide (race) made of polyamide-PTFE-glass fibre compound, maintenance-free, encapsulates penetrating foreign bodies. This fact and the greater overlay thickness compared to other sliding materials assure a longer durability.
- Joint ball made of ball bearing steel, hardened, ground, polished and hard chromium plated, ensures a reliable corrosion protection.
- Wider joint ball and larger outside diameter compared to GLE series, to enable higher load ratings and larger tilt angle;
- No clearance: radial clearance 0 – 10 µm;
- Suitable for use with impact loads and with a larger tilt angle;
- For use with small swivelling movements and at low speeds.
- Free from non-ferrous metals.
Available as a complete linkages (system) solution. For shaft diameters from 6 mm to 50 mm.
Type | d (mm) | D (mm) | B (mm) |
---|---|---|---|
GLG 06-20-500 | 6 | 16 | 9 |
GLG 08-20-500 | 8 | 19 | 11 |
GLG 10-20-500 | 10 | 22 | 12 |
GLG 12-20-500 | 12 | 26 | 15 |
GLG 15-20-500 | 15 | 30 | 16 |
GLG 17-20-500 | 17 | 35 | 20 |
GLG 20-20-500 | 20 | 42 | 25 |
GLG 25-20-500 | 25 | 47 | 28 |
GLG 30-20-500 | 30 | 55 | 32 |
GLG 35-20-500 | 35 | 62 | 35 |
GLG 40-20-500 | 40 | 68 | 40 |
GLG 45-20-500 | 45 | 75 | 43 |
GLG 50-20-500 | 50 | 90 | 56 |
Type | d (mm) | D (mm) | B (mm) |

Mathieu MACCHI
Engineering
You need some help with a 3D file?