Easyslide SNK
Recirculating ball bearing guide. Compactness and high load capacities.
Available Sizes
43
The Essential
- The SNK series consists of a drawn steel C profile rail with hardened and ground raceways and of an internal slider with a recirculating ball bearing system. This product is extremely compact and boasts high load rating
and great sliding properties. - Balls are made of hardened bearing steel
- Ground raceways of the guide rails and sliders are induction hardened
(ground for the SNK series) - Long service life
- SNK can be horizontally and vertically mounted.
Environment
Operating temperature range between -20°C and +70°C
Load Capacity
Slider | Co rad (N) | Co ax (N) | Mx (N.m) | My (N.m) | Mz (N.m) |
---|---|---|---|---|---|
SN43-110 | 7842 | 5489 | 75 | 95 | 136 |
SNK43-150 | 10858 | 7600 | 105 | 182 | 261 |
Invalid Part ID
Mathieu MACCHI
Engineering
You need some help with a 3D file?