K serie

DSI-E/ES

Rod ends with pressed spherical-plain bearing, female thread, series E, according to DIN ISO 12240-4, maintenance required
Available Sizes
6 → 80

The Essential

DURBAL standard rod ends with pressed spherical-plain bearing, series E, female thread, according to DIN ISO 12240-4
Right hand thread: DSI_E/ES and left hand thread: DSIL_E/ES

  • Housing: heat-treated steel, surface galvanized, free of Cr VI
  • Outer ring: ball bearing steel, hardened, ground, phosphated, from size 15 with single split, oil groove and drill holes,
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user.
  • Grease nipple: DIN 3405 D1/A (sizes 15 to 17), DIN 71 412 H1 (sizes 20 to 80), further grease nipple.
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Suitable for use with high alternating loads;
  • Rod end housings of forged and heat-treated steel, protected against corrosion by galvanisation.
  • Rod ends are pressed as standard with DGE_E (from size 6-12) and DGE_ES (from size 15-80) radial-spherical-plain bearing.
  • Rod ends from size 15 can be greased subsequently by means of a funnel-type lubrication nipple, and from size 20 by means of a conical grease nipple.

Available as a complete linkages (system) solution or separately with threaded links and hexagonal locking nuts. For shaft diameters from 6 mm to 80 mm.

 

Type d (mm) G d2 (mm) l4 (mm)
DSI 06 E 6 M 6 21 40.5
DSIL 06 E 6 M 6 21 40.5
DSI 08 E 8 M 8 24 48
DSIL 08 E 8 M 8 24 48
DSI 10 E 10 M 10 29 57.5
DSIL 10 E 10 M 10 29 57.5
DSI 12 E 12 M 12 34 67
DSIL 12 E 12 M 12 34 67
DSI 15 ES 15 M 14 40 81
DSIL 15 ES 15 M 14 40 81
Type d (mm) G d2 (mm) l4 (mm)
ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?