DSC
Most optimized ball slide in mass and stiffness with full extension.
Available Sizes
43
The Essential
- Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened bearing tracks
- Clearance-free steel slide over the entire stroke. Only one size available :43. weight : 13,4 Kg/m, section : 100×43 mm, loads : 1100 Kg/pair
- Very low opening/closing force thanks to its minimal deflection
- The only industrial slides on the market allowing a calculation of the product’s lifetime
- Rails and sliders made of high performance cold drawn steel. Specific profile of the intermediate element for an optimization of mass, inertia and minimum
- Excellent quality of movement even under load
- Stroke can be adapted on request as required. Please note that the load carrying capacity values are modified as a result
Main Recommendations
During the design phase, ensure that the mounting holes on both sides of the slide are accessible for easy installation
End stops outside the slide recommended
Flat mounting configuration possible (axial load capacity values / pairs)
Environment
Operating temperature range from -20 to +110°C
Invalid Part ID
Mathieu MACCHI
Engineering
You need some help with a 3D file?