K serie
DSA-T/K
Rod ends with pressed spherical-plain bearing, steel/PTFE, series K, male thread, according to DIN ISO 12240-4, maintenance free
Available Sizes
5 → 50
The Essential
DURBAL standard rod ends with pressed spherical plain bearing, series K, male thread, according to DIN ISO 12240-4
Right hand thread: DSA_T/K and left hand thread: DSAL_T/K
- Housing: C45 forged heat-treated steel, surface galvanized, free of Cr VI
- Outer ring: bearing brass, lined with bronze – PTFE – composite
- Joint ball: 100Cr6 ball bearing steel, hardened, ground, polished
- Maintenance: maintenance free
- Temperature range: -40° C to +200° C
Special characteristics:
- Suitable for use in situations of low speeds and dynamic loads;
- Rod end housings of forged and heatd-treated steel, protected against corrosion by galvanisation.
- Rod ends are pressed as standard with DG_PW radial-spherical-plain bearing.
- Sliding combination: bearing brass with inset sliding film of bronze–PTFE compound material.
Available as a complete linkages (system) solution or separately with threaded bolts, threaded links, washers, rubber protector caps and hexagonal locking nuts. For shaft diameters from 5 mm to 50 mm.
Type | d (mm) | G | d2 (mm) | l2 (mm) |
---|---|---|---|---|
DSA 05 T/K | 5 | M 5 | 18 | 42 |
DSAL 05 T/K | 5 | M 5 | 18 | 42 |
DSA 06 T/K | 6 | M 6 | 20 | 46 |
DSAL 06 T/K | 6 | M 6 | 20 | 46 |
DSA 08 T/K | 8 | M 8 | 24 | 54 |
DSAL 08 T/K | 8 | M 8 | 24 | 54 |
DSA 10 T/K | 10 | M 10 | 28 | 62 |
DSAL 10 T/K | 10 | M 10 | 28 | 62 |
DSA 12 T/K | 12 | M 12 | 32 | 70 |
DSAL 12 T/K | 12 | M 12 | 32 | 70 |
DSA 12 T/K M12x1,25 | 12 | M 12 x 1,25 | 32 | 70 |
DSAL 12 T/K M12x1,25 | 12 | M 12 x 1,25 | 32 | 70 |
DSA 14 T/K | 14 | M 14 | 36 | 78 |
DSAL 14 T/K | 14 | M 14 | 36 | 78 |
DSA 16 T/K | 16 | M 16 | 42 | 87 |
DSAL 16 T/K | 16 | M 16 | 42 | 87 |
DSA 16 T/K M16x1,5 | 16 | M 16 x 1,5 | 42 | 87 |
DSAL 16 T/K M16x1,5 | 16 | M 16 x 1,5 | 42 | 87 |
DSA 18 T/K | 18 | M 18 x 1,5 | 44 | 94 |
DSAL 18 T/K | 18 | M 18 x 1,5 | 44 | 94 |
DSA 20 T/K | 20 | M 20 x 1,5 | 50 | 103 |
DSAL 20 T/K | 20 | M 20 x 1,5 | 50 | 103 |
DSA 25 T/K | 25 | M 24 x 2 | 60 | 124 |
DSAL 25 T/K | 25 | M 24 x 2 | 60 | 124 |
DSA 30 T/K | 30 | M 30 x 2 | 70 | 145 |
DSAL 30 T/K | 30 | M 30 x 2 | 70 | 145 |
DSA 35 T/K | 35 | M 36 x 2 | 81 | 165.5 |
DSAL 35 T/K | 35 | M 36 x 2 | 81 | 165.5 |
DSA 40 T/K | 40 | M 42 x 2 | 91 | 187.5 |
DSAL 40 T/K | 40 | M 42 x 2 | 91 | 187.5 |
DSA 50 T/K | 50 | M 48 x 2 | 117 | 218.5 |
DSAL 50 T/K | 50 | M 48 x 2 | 117 | 218.5 |
Type | d (mm) | G | d2 (mm) | l2 (mm) |

Mathieu MACCHI
Engineering
You need some help with a 3D file?