DGEZ ES-2RS

Spherical-plain bearing sliding combination steel / steel, with -2RS lip seals on both sides, series G, according to DIN ISO 12240-1
Available Sizes
25,4 → 152.4

The Essential

DURBAL spherical-plain bearing sliding combination steel / steel, dimensions in inches

Outer ring: ball bearing steel, hardened, ground, phosphated, single split, with oil groove and drill holes, with -2RS lip seals on both sides,
Joint ball: ball bearing steel, hardened, ground, phosphated

Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
Tolerances: see on this page

Special characteristics:

For use with high and alternating loads,
-2RS lip seals on both sides prevent the penetration of coarse dirt particles inside the bearing.
Available as a complete linkages (system) solution. For shaft diameters from 25,4 mm (1” inch) to 152,4 mm (6”inch).

Type d (mm) size D (mm) B (mm)
DGEZ 25 ES-2RS 25.4 1 “ 41.275 22.225
DGEZ 31 ES-2RS 31.75 1 1 / 4 “ 50.8 27.762
DGEZ 34 ES-2RS 34.925 1 3 / 8 “ 55.563 30.15
DGEZ 38 ES-2RS 38.1 1 1 / 2 “ 61.913 33.325
DGEZ 44 ES-2RS 44.45 1 3 / 4 “ 71.438 38.887
DGEZ 50 ES-2RS 50.8 2 “ 80.963 44.45
DGEZ 57 ES-2RS 57.15 2 1 / 4 “ 90.488 50.013
DGEZ 63 ES-2RS 63.5 2 1 / 2 “ 100.013 55.55
DGEZ 69 ES-2RS 69.85 2 3 / 4 “ 111.125 61.112
DGEZ 76 ES-2RS 76.2 3 “ 120.65 66.675
DGEZ 82 ES-2RS 82.55 3 1 / 4 “ 130.175 72.238
DGEZ 88 ES-2RS 88.9 3 1 / 2 “ 139.7 77.775
DGEZ 95 ES-2RS 95.25 3 3 / 4 “ 149.225 83.337
DGEZ 101 ES-2RS 101.6 4 “ 158.75 88.9
DGEZ 107 ES-2RS 107.95 4 1/4″ 168.275 94.463
DGEZ 114 ES-2RS 114.3 4 1 / 2 “ 177.8 100.013
DGEZ 120 ES-2RS 120.65 4 3 / 4 “ 187.325 105.562
DGEZ 127 ES-2RS 127 5 “ 196.85 111.125
DGEZ 152 ES-2RS 152.4 6 “ 222.25 120.65
Type d (mm) size D (mm) B (mm)
ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?