DGEG E/ES
Spherical-plain bearing with steel/steel, series G, DIN ISO 12240-1, maintenance required
Available Sizes
6 → 280
The Essential
DURBAL spherical-plain bearing sliding combination steel / steel, series G, according to DIN ISO 12240-1
- Outer ring: ball bearing steel, hardened, ground, phosphated, single split, from size 15 with oil groove and drill holes,
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- For use with high and alternating loads and larger angles of tilt;
- Wider joint ball and larger outside diameter compared to DGE_ES series, to enable higher load ratings and larger tilt angle;
Available as a complete linkages (system) solution. For shaft diameters from 6 mm to 280 mm.
Type | d (mm) | D (mm) | B (mm) |
---|---|---|---|
DGEG 06 E | 6 | 16 | 9 |
DGEG 08 E | 8 | 19 | 11 |
DGEG 10 E | 10 | 22 | 12 |
DGEG 12 E | 12 | 26 | 15 |
DGEG 15 ES | 15 | 30 | 16 |
DGEG 17 ES | 17 | 35 | 20 |
DGEG 20 ES | 20 | 42 | 25 |
DGEG 25 ES | 25 | 47 | 28 |
DGEG 30 ES | 30 | 55 | 32 |
DGEG 35 ES | 35 | 62 | 35 |
DGEG 40 ES | 40 | 68 | 40 |
DGEG 45 ES | 45 | 75 | 43 |
DGEG 50 ES | 50 | 90 | 56 |
DGEG 60 ES | 60 | 105 | 63 |
DGEG 70 ES | 70 | 120 | 70 |
DGEG 80 ES | 80 | 130 | 75 |
DGEG 90 ES | 90 | 150 | 85 |
DGEG 100 ES | 100 | 160 | 85 |
DGEG 110 ES | 110 | 180 | 100 |
DGEG 120 ES | 120 | 210 | 115 |
DGEG 140 ES | 140 | 230 | 130 |
DGEG 160 ES | 160 | 260 | 135 |
DGEG 180 ES | 180 | 290 | 155 |
DGEG 200 ES | 200 | 320 | 165 |
DGEG 220 ES | 220 | 340 | 175 |
DGEG 240 ES | 240 | 370 | 190 |
DGEG 260 ES | 260 | 400 | 205 |
DGEG 280 ES | 280 | 430 | 210 |
Type | d (mm) | D (mm) | B (mm) |

Mathieu MACCHI
Engineering
You need some help with a 3D file?

Mathieu MACCHI
Engineering
You need some help with a 3D file?