DG PW
Spherical-plain bearing sliding combination steel / PTFE, series K, according to DIN ISO 12240-1
Available Sizes
5 → 30
The Essential
DURBAL spherical-plain bearing sliding combination steel / PTFE, series K, according to DIN ISO 12240-1
- Outer ring: bearing brass, lined with bronze – PTFE – composite
- Joint ball: ball bearing steel, hardened, ground, polished
- Maintenance: maintenance-free
- Tolerances: see on this page
- Highlights: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- For use under high pressure, under dynamic loads.
- Sliding combination: bearing brass with inset sliding film of bronze–PTFE compound material.
Available as a complete linkages (system) solution or with threaded bolts. For shaft diameters from 5 mm to 50 mm.

Mathieu MACCHI
Engineering
You need some help with a 3D file?