Actuators & Systems
Robot Transfer Units
Cobot Transfer Unit
UR+ Certification

Cobot Transfer Unit

Plug & Play package for UR Robots.
Available Sizes
CTU 130-1I CTU 160-1I CTU 220-1I

The Essential

Rollon CTU includes: axis, motor, drive, gearbox, energy chain with cables, Rollon electrical cabinet, sensors, High-Flex cable and Rollon URcap software.

■Tested and certified by Universal Robots to easily integrated with their UR3e, UR5e, UR10e,UR10CB and UR16e cobots
■ Suitable for both horizontal and vertical assembly
■ Stroke length up to 5.500 mm, with steps of 500 mm.
■ Certified, silenced and compact energy chain, ideal for continuous automated cycles. High-Flex cable and air tubes are included.
■ Dedicated connecting plate on the carriage to assemble the UR cobot quickly and easily.
■ Integrated leveling feet to compensate eventual misalignment.

Dimensions

CTU MODEL UR MODEL PAYLOAD (kg) UR WEIGHT (kg)
CTU 130-1I UR3e 3 11
CTU 160-1I UR5e 5 20
CTU 220-1I UR10e – 10CB; UR16e 10-16 33
ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?