K serie
CMPX
Self-lubricating rod ends stainless steel with PTFE, male thread, series K, DIN ISO 12240-4, maintenance free
Available Sizes
5 → 35
The Essential
Self-lubricating rod ends stainless steel with PTFE, female thread, series K, DIN ISO 12240-4, maintenance free.
CHIAVETTE UNIFICATE stainless steel rod ends with stainless steel/PTFE coupling, series K, female thread, self-lubricating, according to DIN ISO 12240-4
Housing: stainless steel X5CrNi1810 (1.4301 – AISI 304)
Outer ring: stainless steel X5CrNi1810 (1.4301 – AISI 304) with PTFE bonded on the inner surface
Inner ring: AISI 440c stainless steel
Maintenance: maintenance-free
Temperature range: -40° C to +200° C
Type | d (mm) | d2 (mm) | dk (mm) |
---|---|---|---|
CFPX5 M4 | 5 | 18 | 11.11 |
CFPX5 M5 | 5 | 18 | 11.11 |
CFPX6 M6 | 6 | 20 | 12.7 |
CFPX8 M8 | 8 | 24 | 15.87 |
CFPX10 M10 | 10 | 28 | 19.05 |
CFPX10 M10x1,25 | 10 | 28 | 19.05 |
CFPX12 M12 | 12 | 32 | 22.22 |
CFPX12 M12x1,25 | 12 | 32 | 22.22 |
CFPX14 M14 | 14 | 36 | 25.4 |
CFPX16 M16 | 16 | 42 | 28.57 |
CFPX16 M16x1,5 | 16 | 42 | 28.57 |
CFPX18 M18x1,5 | 18 | 46 | 31.75 |
CFPX20 M20 | 20 | 50 | 34.92 |
CFPX20 M20x1,5 | 20 | 50 | 34.92 |
CFPX25 M24x2 | 25 | 60 | 42.85 |
CFPX30 M27x2 | 30 | 70 | 50.8 |
CFPX35 M36x2 | 35 | 80 | 57.15 |
CFPXL5 M4 | 5 | 18 | 11.11 |
CFPXL5 M5 | 5 | 18 | 11.11 |
CFPXL6 M6 | 6 | 20 | 12.7 |
CFPXL8 M8 | 8 | 24 | 15.87 |
CFPXL10 M10 | 10 | 28 | 19.05 |
CFPXL10 M10x1,25 | 10 | 28 | 19.05 |
CFPXL12 M12 | 12 | 32 | 22.22 |
CFPXL12 M12x1,25 | 12 | 32 | 22.22 |
CFPXL14 M14 | 14 | 36 | 25.4 |
CFPXL16 M16 | 16 | 42 | 28.57 |
CFPXL16 M16x1,5 | 16 | 42 | 28.57 |
CFPXL18 M18x1,5 | 18 | 46 | 31.75 |
CFPXL20 M20 | 20 | 50 | 34.92 |
CFPXL20 M20x1,5 | 20 | 50 | 34.92 |
CFPXL25 M24x2 | 25 | 60 | 42.85 |
CFPXL30 M27x2 | 30 | 70 | 50.8 |
CFPXL35 M36x2 | 35 | 80 | 57.15 |
Type | d (mm) | d2 (mm) | dk (mm) |

Mathieu MACCHI
Engineering
You need some help with a 3D file?