K serie
CFX
Self-lubricating rod ends stainless steel, female thread, series K, DIN ISO 12240-4, maintenance free
Available Sizes
5 → 20
The Essential
Self-lubricating rod ends stainless steel, female thread, series K, DIN ISO 12240-4, maintenance free.
CHIAVETTE UNIFICATE stainless steel rod ends with stainless steel/bronze coupling, series K, female thread, self-lubricating, according to DIN ISO 12240-4
Housing: stainless steel X5CrNi1810 (1.4301 – AISI 304)
Outer ring: sintered bronze impregnated with high efficiency lubricating fluid
Inner ring: tempered, ground and polished steel for bearings X20Cr13 (1.4021 – AISI 420)
Maintenance: maintenance-free
Temperature range: -30° C to +120° C
Type | d (mm) | d2 (mm) | dk (mm) |
---|---|---|---|
CFX5 M5 | 5 | 18 | 11.11 |
CFX6 M6 | 6 | 20 | 12.7 |
CFX8 M8 | 8 | 24 | 15.87 |
CFX10 M10 | 10 | 28 | 19.05 |
CFX10 M10x1,25 | 10 | 28 | 19.05 |
CFX12 M12 | 12 | 32 | 22.22 |
CFX12 M12x1,25 | 12 | 32 | 22.22 |
CFX14 M14 | 14 | 36 | 25.4 |
CFX16 M16 | 16 | 42 | 28.57 |
CFX16 M16x1,5 | 16 | 42 | 28.57 |
CFX20 M20 | 20 | 50 | 34.92 |
CFX20 M20x1,5 | 20 | 50 | 34.92 |
CFXL5 M5 | 5 | 18 | 11.11 |
CFXL6 M6 | 6 | 20 | 12.7 |
CFXL8 M8 | 8 | 24 | 15.87 |
CFXL10 M10 | 10 | 28 | 19.05 |
CFXL10 M10x1,25 | 10 | 28 | 19.05 |
CFXL12 M12 | 12 | 32 | 22.22 |
CFXL12 M12x1,25 | 12 | 32 | 22.22 |
CFXL14 M14 | 14 | 36 | 25.4 |
CFXL16 M16 | 16 | 42 | 28.57 |
CFXL16 M16x1,5 | 16 | 42 | 28.57 |
CFXL20 M20 | 20 | 50 | 34.92 |
CFXL20 M20x1,5 | 20 | 50 | 34.92 |
Type | d (mm) | d2 (mm) | dk (mm) |

Mathieu MACCHI
Engineering
You need some help with a 3D file?