K serie
CFEX
Self-lubricating rod ends with PTFE in ergal and stainless steel, female thread, series K, DIN ISO 12240-4, maintenance free
Available Sizes
6 → 12
The Essential
Self-lubricating rod ends with PTFE in ergal and stainless steel, female thread, series K, DIN ISO 12240-4, maintenance free.
CHIAVETTE UNIFICATE Ergal rod ends with stainless steel/PTFE coupling, series K, female thread, self-lubricating, according to DIN ISO 12240-4
Housing: ERGAL (alloy EN AW 7075 state T6) blue or purple anodized surface
Outer ring: stainless steel X5CrNi1810 (1.4301 – AISI 304) with PTFE bonded on the inner surface
Inner ring: AISI 440c stainless steel
Maintenance: maintenance-free
Temperature range: -40° C to +200° C
Type | d (mm) | d2 (mm) | dk (mm) |
---|---|---|---|
CFEX6 M6 | 6 | 20 | 12.7 |
CFEX8 M8 | 8 | 24 | 15.87 |
CFEX10 M10 | 10 | 28 | 19.05 |
CFEX12 M12 | 12 | 32 | 22.22 |
CFEXL6 M6 | 6 | 20 | 12.7 |
CFEXL8 M8 | 8 | 24 | 15.87 |
CFEXL10 M10 | 10 | 28 | 19.05 |
CFEXL12 M12 | 12 | 32 | 22.22 |
Type | d (mm) | d2 (mm) | dk (mm) |

Mathieu MACCHI
Engineering
You need some help with a 3D file?