K serie
CF TOP
Self-lubricating rod ends, female thread, series K, DIN ISO 12240-4, maintenance free
Available Sizes
5 → 35
The Essential
Self-lubricating rod ends, female thread, series K, DIN ISO 12240-4, maintenance free.
CHIAVETTE UNIFICATE rod ends with steel/bronze coupling, series K, female thread, self-lubricating, according to DIN ISO 12240-4
Housing: up to size 12 automatic steel 11SMnPb30 (1.0718), from size 14 carbon steel C40 (1.1186), galvanized surface free of Cr VI
Outer ring: sintered bronze impregnated with high efficiency lubricating fluid
Inner ring: tempered, ground and polished steel for bearings 100Cr6 (1.3505)
Maintenance: maintenance-free
Temperature range: -30° C to +120° C
Type | d (mm) | d2 (mm) | dk (mm) |
---|---|---|---|
CF5 M4 | 5 | 18 | 11.11 |
CF5 M5 | 5 | 18 | 11.11 |
CF6 M6 | 6 | 20 | 12.7 |
CF8 M8 | 8 | 24 | 15.87 |
CF10 M10 | 10 | 28 | 19.05 |
CF10 M10x1,25 | 10 | 28 | 19.05 |
CF12 M12 | 12 | 32 | 22.22 |
CF12 M12x1,25 | 12 | 32 | 22.22 |
CF14 M14 | 14 | 36 | 25.4 |
CF16 M16 | 16 | 42 | 28.57 |
CF16 M16x1,5 | 16 | 42 | 28.57 |
CF18 M18x1,5 | 18 | 46 | 31.75 |
CF20 M20 | 20 | 50 | 34.92 |
CF20 M20x1,5 | 20 | 50 | 34.92 |
CF22 M22x1,5 | 22 | 54 | 38.1 |
CF25 M24x2 | 25 | 60 | 42.85 |
CF30 M30x2 | 30 | 70 | 50.8 |
CF30 M27x2 | 30 | 70 | 50.8 |
CF35 M36x2 | 35 | 80 | 57.15 |
CFL5 M4 | 5 | 18 | 11.11 |
CFL5 M5 | 5 | 18 | 11.11 |
CFL6 M6 | 6 | 20 | 12.7 |
CFL8 M8 | 8 | 24 | 15.87 |
CFL10 M10 | 10 | 28 | 19.05 |
CFL10 M10x1,25 | 10 | 28 | 19.05 |
CFL12 M12 | 12 | 32 | 22.22 |
CFL12 M12x1,25 | 12 | 32 | 22.22 |
CFL14 M14 | 14 | 36 | 25.4 |
CFL16 M16 | 16 | 42 | 28.57 |
CFL16 M16x1,5 | 16 | 42 | 28.57 |
CFL18 M18x1,5 | 18 | 46 | 31.75 |
CFL20 M20 | 20 | 50 | 34.92 |
CFL20 M20x1,5 | 20 | 50 | 34.92 |
CFL22 M22x1,5 | 22 | 54 | 38.1 |
CFL25 M24x2 | 25 | 60 | 42.85 |
CFL30 M30x2 | 30 | 70 | 50.8 |
CFL30 M27x2 | 30 | 70 | 50.8 |
CFL35 M36x2 | 35 | 80 | 57.15 |
Type | d (mm) | d2 (mm) | dk (mm) |

Mathieu MACCHI
Engineering
You need some help with a 3D file?