K series
BEMN Niro
Rod ends in stainless steel with pressed spherical-plain bearing, male thread, series K, DIN ISO 12240-4, maintenance required
Available Sizes
5 → 30
The Essential
DURBAL heavy-duty rod ends in stainless steel with pressed spherical-plain bearing, series K, male thread, according to DIN ISO 12240-4
Right hand thread: BEMN_-80-501 and left hand thread: BEMN_-80-502
- Housing: AISI 304 stainless steel, forged, rolled thread, surface electropolished
- Outer ring: bearing brass, oil groove and drill holes
- Joint ball: AISI 440b stainless steel, hardened, ground, polished
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Grease nipple: DIN 3405 D1/A, size 5 without grease nipple, further grease nipples see on this page
- Tolerances: see on this page
- Temperature range: -40° C to +110° C
Special characteristics:
- Primary application in situations of alternating stresses or impact loads and preferred in situations of large swivelling movements;
- Rod ends are pressed as standard with DSG_PB radial-spherical-plain bearing.
- All rod end housings are made of forged stainless steel, extremly high loads resistant and surface electropolished which ensures you a very high corrosion resistance.
- Rod ends from size 6-30 can be greased subsequently by means of a funnel-type lubrication nipple. Further special grease nipples available on request.
Available as a complete linkages (system) solution or separately with threaded bolts, washers, rubber protector caps and hexagonal locking nuts. For shaft diameters from 5 mm to 30 mm.
Type | d (mm) | G | d2 (mm) | l2 (mm) |
---|---|---|---|---|
BEMN 05 – 80 – 501 | 5 | M 5 | 18 | 42 |
BEMN 05 – 80 – 502 | 5 | M 5 | 18 | 42 |
BEMN 06 – 80 – 501 | 6 | M 6 | 20 | 46 |
BEMN 06 – 80 – 502 | 6 | M 6 | 20 | 46 |
BEMN 08 – 80 – 501 | 8 | M 8 | 24 | 54 |
BEMN 08 – 80 – 502 | 8 | M 8 | 24 | 54 |
BEMN 10 – 80 – 501 | 10 | M 10 | 28 | 62 |
BEMN 10 – 80 – 502 | 10 | M 10 | 28 | 62 |
Type | d (mm) | G | d2 (mm) | l2 (mm) |

Mathieu MACCHI
Engineering
You need some help with a 3D file?