2XYZ ESMART+ RSMART+ SSMART
3D gantry with light-weight Z axis for payloads up to 60(*) kg. Speed/Acceleration up to 2,5 m/s and 8 m/s²
Available Sizes
50/120/50
50/120/65
80/160/80
Workspace configurable up to :
X : 11 000 mm
Y : 3 500 mm
Z : 750 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
The Essential
- Movement by means of caged linear recirculating ball bearing guide and toothed belt drive
- Consisting of the linear units “E-SMART”, “R-SMART” and “S-SMART”
- Light and rigid Y-Z structure composed of extruded and anodised aluminium alloy beams
- Manipulator made to order with tailor-made stroke
- Technical file on request with calculation notice
- Quick and easy mounting of the gearboxes, by means of an expandable hub, directly in the drive head. Free” positioning of the motor/gearbox pairs in the drive head
- Useful accessories: reducers and its mounting kits, sensor holders
Dimensions
E50/R120/S50 | E50/R120/S65 | E80/R160/S80 | |
Payload (Kg) | 0 … 15 kg | 5 … 30 kg | 10 … 42 kg |
X Stroke (mm) | 500 … 6075 | 500 … 5970 | 500 … 5970 |
Y Stroke (mm) | 250 … 2000 | 250 … 2000 | 250 … 2500 |
Z Stroke (mm) | 250 … 500 | 250 … 1000 | 250 … 1500 |
Invalid Part ID
Mathieu MACCHI
Engineering
You need some help with a 3D file?