DGE AW
Axial spherical-plain bearing sliding combination steel / PTFE, according to DIN ISO 12240-3
Available Sizes
10 → 360
The selection tool is not available for this product.
Our team can help you to select the right product.
The configurator is not available for this product.
Our team can help you.
DURBAL axial spherical-plain bearing sliding combination steel / PTFE, according to DIN ISO 12240-3
- Outer ring: heat-treated steel, hardened, single split, bonded with PTFE – fabric
- Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
- Maintenance: maintenance free
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
size 12, 15, 120-360 only on request
Special characteristics:
- The following applies with the axial spherical plain bearing: The take up axial forces and pass supporting forces with low moment levels into the companion structure. Can be combined with Series E radial-spherical-plain bearings in accordance with DIN-ISO 12240-1.
- Sliding combination: steel with bonded PTFE fabric.
For shaft diameters from 10 mm to 360 mm.
| Type | d (mm) | D (mm) | T (mm) |
|---|---|---|---|
| DGE 10 AW | 10 | 30 | 9.5 |
| DGE 12 AW | 12 | 35 | 13 |
| DGE 15 AW | 15 | 42 | 15 |
| DGE 17 AW | 17 | 47 | 16 |
| DGE 20 AW | 20 | 55 | 20 |
| DGE 25 AW | 25 | 62 | 22.5 |
| DGE 30 AW | 30 | 75 | 26 |
| DGE 35 AW | 35 | 90 | 28 |
| DGE 40 AW | 40 | 105 | 32 |
| DGE 45 AW | 45 | 120 | 36.5 |
| DGE 50 AW | 50 | 130 | 42.5 |
| DGE 60 AW | 60 | 150 | 45 |
| DGE 70 AW | 70 | 160 | 50 |
| DGE 80 AW | 80 | 180 | 50 |
| DGE 100 AW | 100 | 210 | 59 |
| DGE 120 AW | 120 | 230 | 64 |
| DGE 140 AW | 140 | 260 | 72 |
| DGE 160 AW | 160 | 290 | 77 |
| DGE 180 AW | 180 | 320 | 86 |
| DGE 200 AW | 200 | 340 | 87 |
| DGE 220 AW | 220 | 370 | 97 |
| DGE 240 AW | 240 | 400 | 103 |
| DGE 260 AW | 260 | 430 | 115 |
| DGE 280 AW | 280 | 460 | 110 |
| DGE 300 AW | 300 | 480 | 110 |
| DGE 320 AW | 320 | 520 | 116 |
| DGE 340 AW | 340 | 540 | 116 |
| DGE 360 AW | 360 | 560 | 125 |
| Type | d (mm) | D (mm) | T (mm) |
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you
Mathieu MACCHI
Engineering
You need some help with a 3D file?