DGF LO

Hydraulic-rod ends with pressed spherical-plain bearing, with square welding end
Available Sizes
20 → 110

DURBAL hydraulic-rod ends with pressed spherical-plain bearing, with square welding end

  • Housing: forged weldable steel
  • Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Grease nipple: DIN 71 412 H1, further grease nipple see on this page
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Used for heavy static or changing loads, shock loads.
  • Suitable for the fixing of piston rod ends and hydraulic cylinder bases;
  • All rod ends can be greased subsequently by means of a conical grease nipple.
  • Hydraulic rod ends are fixed as standard with DGE_LO radial-spherical-plain bearings; maintenance required; with square welding end.

For shaft diameters from 20 mm to 110 mm.

Type d (mm) d2 (mm) l6 (mm)
DGF 20 LO 20 50 63
DGF 25 LO 25 55 72.5
DGF 32 LO 32 70 100
DGF 40 LO 40 100 119
DGF 50 LO 50 123 149.5
DGF 63 LO 63 145 179.5
DGF 70 LO 70 164 197
DGF 80 LO 80 180 231
DGF 90 LO 90 226 263
DGF 100 LO 100 250 295
DGF 110 LO 110 295 332.5
Type d (mm) d2 (mm) l6 (mm)
ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?