DGIHR DO

Hydraulic-rod ends with pressed spherical-plain bearing, female thread Right hand thread: DGIHR_DO
Available Sizes
20 → 120

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread
Right hand thread: DGIHR_DO and left hand thread: DGIHL_DO

  • Housing: forged heat-treated steel
  • Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Grease nipple: DIN 71 412 H1, further grease nipple see on this page
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Used for alternating radial loads;
  • Used for minimum linkage distances with maximum stroke utilisation.
  • All rod ends can be greased subsequently by means of a conical grease nipple.
  • Hydraulic rod ends are fixed as standard with maintenance required DGE_ES radial-spherical-plain bearings and fixed with retaining rings. On request, the rod ends may be combined with the following maintenance-required or maintenance-free spherical-plain bearings:
    • maintenance required:  DGE_ES-2RS; DGEG_ES; DGEG_ES-2RS; DGE_LO; DGE_HO-2RS;
    • maintenance-free: GLE; GLE NIRO; GLG; DGE_UK; DGE_UK-2RS; DGE_FW; DGE_FW-2RS

For shaft diameters from 20 mm to 120 mm. Left-hand thread only on request.

Type d (mm) G d2 (mm) l4 (mm)
DGIHR 20 DO 20 M 16 x 1,5 56 80
DGIHR 25 DO 25 M 16 x 1,5 56 80
DGIHR 30 DO 30 M 22 x 1,5 64 94
DGIHR 35 DO 35 M 28 x 1,5 78 112
DGIHR 40 DO 40 M 35 x 1,5 94 135
DGIHR 50 DO 50 M 45 x 1,5 116 168
DGIHR 60 DO 60 M 58 x 1,5 130 200
DGIHR 70 DO 70 M 65 x 1,5 154 237
DGIHR 80 DO 80 M 80 x 2 176 265
DGIHR 90 DO 90 M 100 x 2 206 323
DGIHR 100 DO 100 M 110 x 2 230 360
DGIHR 110 DO 110 M 120 x 3 265 407.5
DGIHR 120 DO 120 M 130 x 3 340 490
Type d (mm) G d2 (mm) l4 (mm)
ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?