DGIHR K DO

Hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement Right hand thread: DGIHR-K_DO
Available Sizes
20 → 120

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement
Right hand thread: DGIHR-K_DO and left hand thread: DGIHL-K_DO

  • Housing: forged heat-treated steel
  • Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Grease nipple: DIN 71 412 H1, further grease nipple see on this page
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Used for alternating radial loads;
  • Used for minimum linkage distances with maximum stroke utilisation.
  • All rod ends can be greased subsequently by means of a conical grease nipple.
  • Female thread with slotclamping arrangement.
  • Hydraulic rod ends are fixed as standard with maintenance required DGE_ES radial-spherical-plain bearings and fixed with retaining rings. On request, the rod ends may be combined with the following maintenance-required or maintenance-free spherical-plain bearings:
    • maintenance required:  DGE_ES-2RS, DGE_LO; DGE_HO-2RS; DGEG_ES(-2RS);
    • maintenance-free: GLE; GLG; DGE_UK(-2RS); DGE_FW(2RS)

For shaft diameters from 20 mm to 120 mm. Left-hand thread only on request.

Type d (mm) G d2 (mm) l4 (mm)
DGIHR-K 20 DO 20 M 16 x 1,5 56 80
DGIHR-K 25 DO 25 M 16 x 1,5 56 80
DGIHR-K 30 DO 30 M 22 x 1,5 64 94
DGIHR-K 35 DO 35 M 28 x 1,5 78 112
DGIHR-K 40 DO 40 M 35 x 1,5 94 135
DGIHL-K 40 DO 40 M 35 x 1,5 94 135
DGIHR-K 50 DO 50 M 45 x 1,5 116 168
DGIHR-K 60 DO 60 M 58 x 1,5 130 200
DGIHR-K 70 DO 70 M 65 x 1,5 154 237
DGIHR-K 80 DO 80 M 80 x 2 176 265
DGIHR-K 90 DO 90 M 100 x 2 206 323
DGIHR-K 100 DO 100 M 110 x 2 230 360
DGIHR-K 110 DO 110 M 120 x 3 265 407.5
DGIHR-K 120 DO 120 M 130 x 3 340 490
ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?