DGIHN K LO

Hydraulic-rod ends with pressed spherical-plain bearing, female thread,with slot and clambing arrangement, according to DIN 24338 Right hand thread: DGIHN-K_LO
Available Sizes
12 → 125

DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread,with slot and clambing arrangement, according to DIN 24338
Right hand thread: DGIHN-K_LO and left hand thread: DGIHN-KL_LO

  • Housing: forged heat-treated steel
  • Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Grease nipple: DIN 71 412 H1 (from size 16), further grease nipple see on this page
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

left hand thread and size 100, 110, 125 only on request

Special characteristics:

  • Used for alternating radial loads;
  • Rod ends from size 16 can be greased subsequently by means of a conical grease nipple.
  • Female thread with slotclamping arrangement.
  • Hydraulic rod ends are fixed as standard with maintenance required DGE_LO (with extended inner ring) radial-spherical-plain bearings and fixed with retaining rings.

For shaft diameters from 12 mm to 125 mm. Left-hand thread only on request.

Type d (mm) G d2 (mm) l4 (mm)
DGIHN-K 12 LO 12 M 12 x 1,25 32 54
DGIHN-K 16 LO 16 M 14 x 1,5 40 64
DGIHN-K 20 LO 20 M 16 x 1,5 47 77
DGIHN-K 25 LO 25 M 20 x 1,5 58 96
DGIHN-K 32 LO 32 M 27 x 2 71 118.5
DGIHN-K 40 LO 40 M 33 x 2 90 146
DGIHN-K 50 LO 50 M 42 x 2 109 179.5
DGIHN-K 63 LO 63 M 48 x 2 136 213
DGIHN-K 70 LO 70 M 56 x 2 155 245
DGIHN-K 80 LO 80 M 64 x 3 168 270
DGIHN-K 90 LO 90 M 72 x 3 185 296
DGIHN-K 100 LO 100 M 80 x 3 210 322
DGIHN-K 110 LO 110 M 90 x 3 235 364
DGIHN-K 125 LO 125 M 100 x 3 260 405
Type d (mm) G d2 (mm) l4 (mm)
ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?