H-Bot Gantry System
H-Bot
Precise and coordinated movement,lightweight design with two fixed motors and a single belt drive,minimal vibrations and high dynamic performance.
Available Sizes
64
Maximum X-axis Stroke: 2500 mm
Maximum Y-axis Stroke: 1500 mm
Minimum Stroke: 200 mm
The selection tool is not available for this product.
Our team can help you to select the right product.
The configurator is not available for this product.
Our team can help you.
The H-BOT linear system is a compact solution designed for high-speed applications requiring precise, interpolated X and Y axis guidance. It features a lightweight design with two fixed motors and a single drive belt, guaranteeing high dynamics with minimum vibration.
- Linear recirculating ball bearings and toothed belt drive.
- Customized systems with adapted strokes.
- Technical file with calculation report available on request.
- Belt with « H » passage to reduce on-board weight.
- Useful accessories: gearboxes, gearbox mounting kits, mounting brackets, limit switch brackets.
- Maximum operating speed: 5 m/s
- Maximum acceleration: 50 m/s²
- Maximum load capacity: 6 kg
- Repeatability: ±0.1 mm
Mathieu MACCHI
Engineering
You need some help with a 3D file?