Rack and Pinion drive - Cable carrrier chain option
2XYZ PAR+PAR+PAS
Robust 3D gantry for payloads up to 300(*) kg with unlimited X-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Available Sizes
170/170/90
170/220/100
170/220/140
220/230/170
220/280/220
280/360/230
280/360/280
Workspace configurable up to :
X : 50 000 mm
Y : 7 500 mm
Z : 3 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
The configurator is not available for this product.
Our team can help you.
Mathieu MACCHI
Engineering
You need some help with a 3D file?