Belt drive

2XYZ ESMART+ RSMART+ SSMART

3D gantry with light-weight Z axis for payloads up to 60(*) kg. Speed/Acceleration up to 2,5 m/s and 8 m/s²
Available Sizes
50/120/50 50/120/65 80/160/80
Workspace configurable up to : X : 11 000 mm Y : 3 500 mm Z : 750 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
  • Movement by means of caged linear recirculating ball bearing guide and toothed belt drive
  • Consisting of the linear units “E-SMART”, “R-SMART” and “S-SMART”
  • Light and rigid Y-Z structure composed of extruded and anodised aluminium alloy beams
  • Manipulator made to order with tailor-made stroke
  • Technical file on request with calculation notice
  • Quick and easy mounting of the gearboxes, by means of an expandable hub, directly in the drive head. Free” positioning of the motor/gearbox pairs in the drive head
  • Useful accessories: reducers and its mounting kits, sensor holders
E50/R120/S50 E50/R120/S65 E80/R160/S80
Payload (Kg) 0 … 15 kg 5 … 30 kg 10 … 42 kg
X Stroke (mm) 500 … 6075 500 … 5970 500 … 5970
Y Stroke (mm) 250 … 2000 250 … 2000 250 … 2500
Z Stroke (mm) 250 … 500 250 … 1000 250 … 1500

 

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?