Belt drive(Y) - Rack and Pinion drive(Z)

YZ SAB+SAR

Lightweight 2D gantry for payloads up to 40(*) kg with polyamide coated rollers. Speed/acceleration up to 3 m/s and 10 m/s² on Y axis
Available Sizes
180/120 250/180
Workspace configurable up to : Y : 6 000 mm Z : 1 500 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon

The configurator is not available for this product.

Our team can help you.

  • Movement ensured by polyamide-coated roller guides and belt drives (Y axis) and rack and pinion drives (Z axis)
  • Consisting of “Speedy SAB” (Y axis) and “Speedy SAR” (Z axis) linear units
  • Very lightweight Y-Z structure consisting of a self-supporting aluminum profile hard anodized to 62 HRC
  • Manipulator manufactured to order with custom stroke length

The 3D file does not appear to be available on the website

Please do not hesitate to contact us so that we can send it to you

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?