Rack & Pinion
PAR
Self-supported axis for strokes from 3 to 50 m.
Available Sizes
170
200
220
230
280
360
The configurator is not available for this product.
Our team can help you.
- Movement made by a roller carriage running on two hardened steel prismatic rails and a rack and pinion system with hardened and ground helical teeth
- Linear unit made to order with customized stroke
- Technical file with calculation notice supplied on request
- Suitable for both mounting configurations of two axes in parallel or single-axis
- In single-axis configuration, to be reserved for medium load cases with little overhang
- Very good repeatability even over very long lengths
- Integrated cable carrier chain and duct available. Possibility of several independent carriage
- Pivot with axial play present on the carriage for compensating parallelism defects and for absorbing the angular defect generated by the bending of the profile
- Numerous mechanical options available: detector support, automatic lubrication, vertical blocker, anti-fall safety device…
- Connection interfaces available for creating “Pick & Place” multi-axis
Rigid self-supporting axis. Aluminium profile with very high inertia moment value allowing spacing of pillar up to 6 m
Easy assembly and positioning of pillar supporting profile. “Free” fixing in aluminium profile groove
| Unit: mm | PAR 170 | PAR 200 | PAR 220 | PAR 230 | PAR 280 | PAR 360 |
| Height/Width | 170×120 | 200×120 | 220×120 | 230×120 | 280×170 | 360×200 |
| Max. stroke | 11100 | 11100 | 11050 | 11400 | 10800 | 10800 |
| Spécial stroke | Unlimited | |||||
| Max. repetability | +/- 0,05 | +/- 0,05 | +/- 0,05 | +/- 0,05 | +/- 0,05 | +/- 0,1 |
Mathieu MACCHI
Engineering
You need some help with a 3D file?