Innovative

SAR

Self-supported axis with a polyamide-coated roller guide.
Available Sizes
120 180 250

The configurator is not available for this product.

Our team can help you.

  • Movement realized by a roller carriage and a self-supporting aluminium rail with rack and pinion drive for unlimited strokes
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • Self-supporting guide rail hard anodized at 62 HRC over a depth of 15 µm
  • Maintenance-free and lubrication-free linear roller guides
  • Particularly suitable for mounting configurations of two axes in parallel
  • In single-axis configuration, to be reserved for moderate load cases with little overhang
  • Compensation of parallelism defects up to 8 mm for a configuration of two axes mounted in parallel
  • Suitable for use in polluted environments

High self-alignment properties thanks to a pivot system with axial play mounted on the roller carriages. Absorption of the angular defect of the profile generated by its bending

Unit : mm
SAR 120 V/C
SAR 180 V/C
SAR 250 C
Type of roller Ve/Cylind. Ve/Cylind. Cylindrique
Profile width/height 120 180 250
Max. working stroke limitless limitless limitless
Max. repetability +/- 0,15 +/- 0,15 +/- 0,15

 

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?