Clean Room

Clean Room System One

Compact linear unit designed for clean room applications.
Available Sizes
50 65 80 110

The configurator is not available for this product.

Our team can help you.

  • Movement provided by a linear guide with recirculating caged balls and a toothed belt located inside the profile
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • Particularly suitable for configurations in which two units are mounted in parallel
  • In single-axis configuration, to be reserved for moderate load cases with little overhang
  • Sealing ensured by a polyurethane protective strip guided by miniature bearings
  • Useful accessories: gearboxes and mounting kits, sensor holders …
  • Specific fittings mounted at both ends of the unit for connection to a suction system for a vacuum pumping operation
ONE 50
ONE 65
ONE 80
ONE 110
Profile width/height (mm) 50 x 50 65 x 65 80 x 80 110 x 110
Rail size (mm) 12 15 20 25
Maxi. working stroke (mm) 3700 6000 6000 6000
Maxi. Repetability (mm) +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05

The 3D file does not appear to be available on the website

Please do not hesitate to contact us so that we can send it to you

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?