Cold Drawn Profile

NTV

Full-extension ball slide. Optional surface treatments and special machining on request. Full range of accessories such as locking and damping systems available.
Available Sizes
60 80 100
Stroke up to 2 000 mm. Maximum payload over 4 000 N/pair.
ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?