Cold Drawn Profile

NTA

Rigid partial extension (50%) ball slide offering a wide range of large profiles. Optional surface treatments and special machining on request. Full range of accessories such as locking and damping systems available.
Available Sizes
70 80 100 120 150
Stroke up to 1 260 mm. Maximum payload over 8 000 N/pair.
ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?